IESNA:LM-63-2002
[TEST]P941520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21259
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1939.2 1927.1 1901.7 1879.6 1874.1 1876.3 1882.9 1895 1906.1 1909.4
1910.5 1927.1 1961.3 2017.7 2111.6 2244.2 2405.6 2600 2848.7 3144.8
3480.7 3891.8 4390.1 4957 5566.9 6222.2 6850.9 7143.7 6715 5189
2823.2 796.7 244.2 144.8 82.9 34.3 0
1939.2 1932.6 1906.1 1884 1878.5 1879.6 1886.2 1898.4 1908.3 1911.6
1913.8 1931.5 1964.7 2024.3 2116 2249.7 2413.3 2608.9 2864.1 3160.3
3507.2 3930.4 4448.7 5003.4 5624.4 6296.2 6911.7 7176.9 6647.6 5073
2691.7 747 236.5 132.6 77.3 30.9 0
1939.2 1930.4 1905 1881.8 1871.8 1872.9 1876.3 1882.9 1887.3 1891.7
1898.4 1917.1 1952.5 2008.9 2101.7 2224.3 2381.2 2566.9 2806.7 3099.5
3465.2 3922.7 4459.7 5056.4 5675.2 6331.6 6951.5 7274.1 6881.8 5479.6
3253.1 1200 320.4 159.1 93.9 36.5 0
1939.2 1926 1901.7 1876.3 1863 1859.7 1861.9 1863 1863 1870.7
1881.8 1902.8 1938.1 1993.4 2073 2190.1 2345.9 2535.9 2775.7 3067.4
3463 3936 4539.3 5218.8 5915 6597.9 7235.4 7595.7 7396.8 6360.3
4366.9 2112.7 636.5 232 112.7 35.4 0
1939.2 1926 1902.8 1876.3 1859.7 1856.4 1858.6 1858.6 1858.6 1867.4
1887.3 1906.1 1935.9 1983.4 2055.3 2163.6 2320.5 2516.1 2756.9 3064.1
3469.7 4010 4707.2 5532.7 6381.3 7141.5 7754.8 8143.7 8190.1 7659.8
6108.4 3674.1 1560.2 397.8 133.7 30.9 0
1939.2 1922.7 1899.5 1872.9 1855.3 1852 1855.3 1859.7 1859.7 1868.5
1889.5 1905 1928.2 1979 2055.3 2163.6 2316 2516.1 2761.4 3085.1
3508.3 4089.5 4869.7 5821.1 6786.8 7625.5 8239.9 8697.3 8978 8799
7626.6 5354.8 2564.7 805.5 171.3 39.8 0
1939.2 1926 1901.7 1874.1 1856.4 1852 1854.2 1858.6 1858.6 1867.4
1887.3 1908.3 1938.1 1986.8 2061.9 2172.4 2327.1 2521.6 2764.7 3071.9
3477.4 4018.8 4719.4 5532.7 6372.4 7149.3 7790.1 8236.6 8296.2 7712.8
6248.7 3815.5 1499.5 386.7 111.6 29.8 0
1939.2 1928.2 1905 1877.4 1859.7 1855.3 1858.6 1861.9 1865.2 1874.1
1888.4 1911.6 1949.2 2005.5 2086.2 2197.8 2355.8 2548.1 2787.9 3088.4
3486.2 3987.9 4594.5 5256.4 5933.8 6617.8 7266.4 7629.9 7381.3 6410
4491.8 2159.1 644.2 242 114.9 35.4 0
1939.2 1931.5 1907.2 1880.7 1866.3 1864.1 1868.5 1877.4 1885.1 1892.8
1902.8 1922.7 1961.3 2022.1 2112.7 2237.6 2393.4 2582.4 2818.8 3105
3467.4 3917.2 4444.3 5019.9 5621.1 6270.8 6909.5 7231 6892.9 5732.7
3622.1 1423.2 407.7 194.5 103.9 42 0
1939.2 1933.7 1908.3 1881.8 1869.6 1868.5 1876.3 1891.7 1905 1912.7
1920.5 1940.4 1976.8 2038.7 2133.7 2267.4 2431 2628.8 2871.9 3165.8
3506.1 3929.3 4416.6 4963.6 5544.8 6189 6802.3 7043.2 6587.9 5113.9
2802.2 844.2 257.5 130.4 69.6 27.6 0
1939.2 1932.6 1908.3 1881.8 1869.6 1869.6 1877.4 1891.7 1906.1 1912.7
1919.4 1935.9 1973.5 2032.1 2126 2256.4 2418.8 2625.4 2869.6 3148.1
3482.9 3888.4 4373.5 4923.8 5478.5 6122.7 6749.2 7045.4 6660.9 5267.5
2984.6 938.1 271.8 141.4 72.9 25.4 0
